COVERLAM TITAN
COVERLAM TITAN
COVERLAM TITAN
COVERLAM TITAN
COVERLAM TITAN
COVERLAM TITAN
COVERLAM TITAN
    Grespania

    COVERLAM TITAN

    Full body porcelain tile in 3,5 and 5,6 mm thick, cement effect. The largest slab is 1000x3000 mm, three colours and five different sizes available. Water absorption E<0,5 %, BIa group according to UNE-EN 14411. H&C Tiles photo-catalytic coating with air purifying, self-cleaning, and antibacterial properties available.

    Specifikation
    • Colours: Anthracite, Cement, Grey

      Formats: 1000x3000, 1200x2600, 1200x1200, 600x1200, 1000x1000, mm

      Suitable for indoors and outdoors, floor and wall cladding

    Teknisk specifikation
    • Unik ref.COVERLAM_TITAN
    • ProduktfamilieTiles
    • ProduktgruppePorcelain tiles
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-06-30
    • Udgavenummer1
    • Højde (mm)1000
    • Bredde (mm)3000
    • Dybde (mm)5.6
    Relateret
    • Materiale primærtPorcelæn
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriByggematerialer - Fliser
    • IFC-klassifikationTildækning
    • UNSPSC-navnTiles and flagstones
    • UNSPSC-kode301317