FRESCO
FRESCO
FRESCO
FRESCO
FRESCO
FRESCO
    Grespania

    FRESCO

    Porcelain tile, cement inspiration, three colors and three sizes available. Water absorption E<0,5 %, BIa group according to UNE-EN 14411. Step tiles, skirting and special pieces available. H&C Tiles photo-catalytic coating with air purifying, self-cleaning, and antibacterial properties available.

    Moisture and the passing of time leave an indelible patina on 16th-century frescoed walls. Those colourful, stripped-down walls are the inspiration behind Grespania's Fresco series, which joins the large-format, ultra-thin Coverlam collection of the same name.

    In addition, the pieces feature a subtle relief that enhances the graphics, making them even more realistic.

    Grespania's Fresco series endows rooms with a unique personality and character.

    Specifikation
    • Colours: Pearl, Greige and Ochre

      Formats: 120x120, 60x120, 60x60 

      Finish: relief

      Suitable for indoor and outdoor flooring, walls and facades

    Teknisk specifikation
    • Unik ref.fresco
    • ProduktfamilieTiles
    • ProduktgruppePorcelain tiles
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-04-03
    • Udgavenummer1
    • Højde (mm)120
    • Bredde (mm)120
    • Dybde (mm)10
    Relateret
    • Materiale primærtPorcelæn
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriByggematerialer - Fliser
    • IFC-klassifikationTildækning