LSV
Grundfos

LSV

Grundfos LSV is a vertical, single-stage or double-stages, between bearings, split case pump. The axially split design allows easy removal of the top casing and access to the pump components without disturbing the motor or pipe work.

Specifikation
  • Non-self-priming, single-stage centrifugal pump with radial suction and radial discharge port. Pump for the pumping of thin, clean or slightly contaminated, non-aggressive liquids without abrasive or long-fibred solids. Vertically mounted design for space savings Independent bearing housing design allows access to the pump components without removing the top half of the casing. Complete unit consists of pump, base frame, motor stool, flexible coupling, coupling guard and electric motor.

Teknisk specifikation
  • Unik ref.LSVFAM
  • ProduktfamilieSplit case pump
  • ProduktgruppeSplit case pump
  • Udgivelsesdato2025-06-24
  • Udgavenummer1
Relateret
  • Materiale primærtCast iron
Klassifikation
  • BIMobject-kategoriVVS - Pumper
  • IFC-klassifikationRørflow
  • Uniclass 2015-kodePr_65_53_86_12
  • Uniclass 2015-beskrivelseCentrifugal pumps
  • OmniClass-nummer23-27 17 00
  • OmniClass-betegnelsePumps
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
Tilsvarende produkter

4.1 ud af 5 stjerner 4.1 (13)
3.5 ud af 5 stjerner 3.5 (32)
3.0 ud af 5 stjerner 3.0 (5)
4.1 ud af 5 stjerner 4.1 (14)
4.7 ud af 5 stjerner 4.7 (11)