MAGNA1 N
Grundfos

MAGNA1 N

MAGNA1 N is the stainless steel variant for applications where the media requires this (e.g. domestic hot water). With MAGNA1, the job is done in an intuitive and efficient way.
Specifikation
  • 1. Simple installation 2. Low noise level 3. Low energy consumption All MAGNA1 pumps comply with the EuP 2013 and 2015 requirements 4. Integrated differential and constant pressure control 5. Integrated frequency converter 6. LED indication of the pump setting 7. No external motor protection required 8. No maintenance and long life
Teknisk specifikation
  • Unik ref.MAGNA1N
  • ProduktfamilieCirculator pump
  • ProduktgruppeCanned Rotor
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-04-30
  • Udgavenummer1
Relateret
  • Materiale primærtRustfrit stål
Klassifikation
  • BIMobject-kategoriVVS - Pumper
  • Uniclass 2015-kodePr_65_53_96
  • Uniclass 2015-beskrivelseWater supply pumps
  • OmniClass-nummer23-27 17 00
  • OmniClass-betegnelsePumps
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
Tilsvarende produkter

4.0 ud af 5 stjerner 4.0 (12)
3.9 ud af 5 stjerner 3.9 (39)