NK Bareshaft
Grundfos

NK Bareshaft

Bare shaft pumps according to EN 733

Specifikation
  • 1. Back pull-out design enabling easy service of the pump

    2. Optimized hydraulics in housing and impeller, which provides unimpeded liquid flow

    3. O-ring seal between pump housing and cover, which ensures no risk of leakage

    4. Housing, impeller and wear ring in different materials, providing improved corrosion resistance and no sticking elements

    5. CED coated to increase corrosion resistance

    6. For temperatures up to 1.4.0 °C

    7. The pumps offer flow rates from 2. to 1.3.00 m3./h and heads from 2. to 1.6.0 m

    8. Flexible spacer coupling enables easy pump service without touching the motor

Teknisk specifikation
  • Unik ref.nkbare
  • ProduktfamilieEnd suction long coupled centrifugal volute pump
  • ProduktgruppeEnd suction long coupled centrifugal volute pump
  • Udgivelsesdato2021-02-02
  • Udgavenummer1
Relateret
  • Materiale primærtCast iron
Klassifikation
  • BIMobject-kategoriVVS - Pumper
  • IFC-klassifikationRørflow
  • Uniclass 2015-kodePr_65_53_86_12
  • Uniclass 2015-beskrivelseCentrifugal pumps
  • OmniClass-nummer23-27 17 00
  • OmniClass-betegnelsePumps
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
Tilsvarende produkter

4.0 ud af 5 stjerner 4.0 (12)
3.9 ud af 5 stjerner 3.9 (39)
4.1 ud af 5 stjerner 4.1 (14)
3.4 ud af 5 stjerner 3.4 (31)
3.0 ud af 5 stjerner 3.0 (5)
4.7 ud af 5 stjerner 4.7 (10)