SOLOLIFT2 - WC-3
Grundfos

SOLOLIFT2 - WC-3

4.9 ud af 5 stjerner4.9(10 anmeldelser)
Grundfos SOLOLIFT2 are small, compact, ready-to-install automatic lifting stations with integrated powerful cutter systems. Suitable for pumping wastewater with feces from private dwellings. The unit is designed according to EN 12050-3.
Specifikation
  • 1. Quick and easy installation - ready to install 2. Robust design for safe and trouble-free operation with high-performance pump and powerful cutter 3. Able to handle accidently flushed female articles 4. Service-friendly design with dry motor unit 5. Easy replacement using flexible connectors and adapters for discharge and inlets 6. Easy maintenance and service 7. Fast, easy, and clean maintenance – no need to remove the unit from installation
Teknisk specifikation
  • Unik ref.SOLOLIF2WC3
  • ProduktfamilieDomestic lifting station
  • ProduktgruppeDomestic lifting station
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-01-25
  • Udgavenummer1
Relateret
  • Materiale primærtPlast
  • Designet iDanmark
Klassifikation
  • BIMobject-kategoriVVS - Pumper
  • IFC-klassifikationRørflow
  • UNSPSC-navnPumps
  • UNSPSC-kode401515
  • Uniclass 2015-kodePr_65_53_96_50
  • Uniclass 2015-beskrivelseMacerators
  • OmniClass-nummer23-27 17 23
  • OmniClass-betegnelseMacerator Pumps
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
Tilsvarende produkter

4.1 ud af 5 stjerner 4.1 (13)
3.5 ud af 5 stjerner 3.5 (32)
4.1 ud af 5 stjerner 4.1 (14)
3.9 ud af 5 stjerner 3.9 (40)