UCRI, North America
Grundfos

UCRI, North America

4.0 ud af 5 stjerner4.0(6 anmeldelser)
Grundfos UCRI pumps are vertical, multistage, centrifugal in-line pumps, designed for water supply, water treatment and almost any industrial solution – including high-pressure, hot, dangerous, flammable and aggressive liquids.
Specifikation
  • 1. Pump materials in contact with the liquid are in stainless steel 2. Balanced shaft seal 3. Wear-resistant bearing material 4. Laser-welded impellers 5. Energy-optimised pumps (EU minimum efficiency index (MEI) benchmark of MEI ≥ 0 7.0) 6. Premium efficiency IE3./IE4. motors 7. Easy service, minimal downtime 8. High pressure 9. High temperature 10. Difficult liquids
Teknisk specifikation
  • Unik ref.ucrifam
  • ProduktfamilieVertical multistage centrifugal inline pump
  • ProduktgruppeVertical multistage centrifugal inline pump
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2017-04-19
  • Udgavenummer1
Relateret
  • Materiale primærtRustfrit stål
  • Designet iDanmark
Klassifikation
  • BIMobject-kategoriVVS - Pumper
  • IFC-klassifikationRørflow
  • Uniclass 2015-kodePr_65_53_86_12
  • Uniclass 2015-beskrivelseCentrifugal pumps
  • CSI MasterFormat 2014-kode43 23 31
  • CSI MasterFormat 2014-titelVertical Centrifugal Pumps
  • OmniClass-nummer23-27 17 13
  • OmniClass-betegnelseCentrifugal Pumps
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
Tilsvarende produkter

4.0 ud af 5 stjerner 4.0 (12)
3.9 ud af 5 stjerner 3.9 (39)
4.1 ud af 5 stjerner 4.1 (14)
3.4 ud af 5 stjerner 3.4 (31)
3.0 ud af 5 stjerner 3.0 (5)
4.7 ud af 5 stjerner 4.7 (10)