Beetle Bar Stool
Beetle Bar Stool
Beetle Bar Stool
Beetle Bar Stool
Beetle Bar Stool
    GUBI

    Beetle Bar Stool

    With the Beetle Bar Stool, the characteristic upholstered Beetle Chair gets a lighter appearance without a backrest. 

    Taking its inspiration from a beetle, the bar stool has a protectively encompassing outer shell that is combined with a rounded and soft interior, providing the ultimate comfort while giving the right support. 

    The Beetle Bar Stool by GamFratesi is designed to be used in smaller spaces like kitchens and restaurants.

    Specifikation
      • Product Net Weight Kg:6.5
      • Gross Weight Kg:9.1
      • Gross Height Meter:0.89
      • Gross Length Meter:0.48
      • Gross Depth Meter:0.48
      • Seating Dimensions Dx Wx H:35 x 44 x 79 cm
      • Seat Height:75 cm
      • Seat Width:44 cm
      • Seat Depth:35 cm
      • Base Leg Thickness:Ø1,0-1,6 cm
      • Footrest Height:33 cm
      • Frame Width:43 cm
      • Frame Depth:35 cm
    Teknisk specifikation
    • Unik ref.beetle-bar-stool
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-09-20
    • Udgavenummer1
    Klassifikation
    • BIMobject-kategoriMøbler - Stole, Taburetter & Bænke