Sejour Lounge Chair - with arms
Sejour Lounge Chair - with arms
Sejour Lounge Chair - with arms
Sejour Lounge Chair - with arms
Sejour Lounge Chair - with arms
Sejour Lounge Chair - with arms
Sejour Lounge Chair - with arms
Sejour Lounge Chair - with arms
    GUBI

    Sejour Lounge Chair - with arms

    The Sejour Lounge Chair is a low-slung chair with playful proportions characterized by a deep, generous seat and a gently curving backrest set atop a slender metal frame and optional wooden armrests. 

    This ingenious pairing of contrasting forms, weights and mate- rials results in an intriguing, almost anthropomorphic form.

    Specifikation
      • Gross Height Meter:0.75
      • Gross Length Meter:0.85
      • Gross Depth Meter:0.75
      • Seating Dimensions Dx Wx H:80 x 73 x 71 cm
      • Seat Height:35 cm
      • Seat Width:67 cm
      • Seat Depth:56 cm
      • Back Height:71cm
      • Armrest Height:49cm
      • Armrest Distance Between:59cm
      • Base Leg Thickness:2cm
      • Frame Width:70cm
      • Frame Depth:73,5cm
    Teknisk specifikation
    • Unik ref.sejour-lounge-chair-with-arms
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-09-20
    • Udgavenummer1
    Klassifikation
    • BIMobject-kategoriMøbler - Stole, Taburetter & Bænke