GlasStileS | Gunnebo Entrance Control
GlasStileS | Gunnebo Entrance Control
GlasStileS | Gunnebo Entrance Control
GlasStileS | Gunnebo Entrance Control
GlasStileS | Gunnebo Entrance Control
GlasStileS | Gunnebo Entrance Control
GlasStileS | Gunnebo Entrance Control
GlasStileS | Gunnebo Entrance Control

    GlasStileS | Gunnebo Entrance Control

    Single leaf motorised security entrance gate with single steel column , can also be used as a tandem for a wider passage.

    Specifikation
    • GlasStile S combines high security with minimal visual impact. Its highly transparent construction maintains clear sightlines, reducing blind spots and supporting effective monitoring by security personnel while preserving a sophisticated, modern aesthetic.

      The system supports bi-directional passage and offers a tandem configuration option, optimising floor space while enabling wider passage capacities in high-traffic environments. Passage widths are fully configurable up to 2000 mm, with 1800 mm‑high panels to accommodate a wide range of user requirements, including accessibility needs.

      Smooth, quiet operation enhances user experience, ensuring the unit is not audibly intrusive even in noise‑sensitive environments. Passage indication lights provide clear visual guidance to users, while an integrated audible alarm alerts staff to fraud or misuse conditions when detected.

    Teknisk specifikation
    • Unik ref.glasstiles
    • ProduktfamilieGlass Gate
    • ProduktgruppeSwing Gate
    • TypeByggematerialer
    • Udgivelsesdato2026-01-30
    • Udgavenummer1
    • Højde (mm)1000
    • Bredde (mm)1304
    • Dybde (mm)154
    Relateret
    • Materiale primærtRustfrit stål
    • Materiale sekundærtGlas
    Klassifikation
    • BIMobject-kategoriDøre - Sikkerhed