HAFELE Aluminum Swing Door Overhead Closers Transom
HAFELE Aluminum Swing Door Overhead Closers Transom
HAFELE Aluminum Swing Door Overhead Closers Transom
HAFELE Aluminum Swing Door Overhead Closers Transom

    HAFELE Aluminum Swing Door Overhead Closers Transom

    Overhead Positioned Door Closers Transom door closer

    Specifikation
      • For single or double action aluminium framed doors
      • Hydraulic latching action valve adjustable
      • Closing speed valve adjustable
      • With hold-open function 90º
      • With side-load arm angle bracket and floor pivot
      • Closing force according to EN 1154
      • Closing force size : EN2 EN3 EN4
      • Max. door width size : 850 mm 950 mm 1,100 mm
      • Max. door weight : 80 kg 100 kg 120 kg
      • Max. door opening angle : 130º 130º 130º
    Teknisk specifikation
    • Unik ref.HAFELE_Aluminum-Swing-Door_Overhead-Closers-Transom
    • ProduktfamilieAluminum Swing Door
    • ProduktgruppeHardware for Aluminum Swing Door
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-05-10
    • Udgavenummer1
    • Dybde (mm)308
    Relateret
    • Designet iThailand
    • Fremstillet iThailand
    Klassifikation
    • BIMobject-kategoriDøre - Hardware
    • OmniClass-nummer23-17 11 11
    • OmniClass-betegnelseDoor Components 

    Tilgængelighed i region

    Asien