28882USA Wall outlet S with non-return valve
28882USA Wall outlet S with non-return valve
28882USA Wall outlet S with non-return valve
    hansgrohe

    28882USA Wall outlet S with non-return valve

    Wall outlet S with non-return valve

    Specifikation
    • Surfaces:

      - 28882001 Chrome

      - 28882141 Brushed Bronze

      - 28882251 Brushed Gold Optic

      - 28882341 Brushed Black Chrome

      - 28882671 Matt Black

      - 28882701 Matt White

      - 28882821 Brushed Nickel

      - 28882831 Polished Nickel

      Specification:

      • metal connection angle

      • material escutcheon: metal

      • connection type: NPT ½

      • slim, minimalist design

    Teknisk specifikation
    • Unik ref.28882USA
    • ProduktfamilieShower support
    • Produktgruppehansgrohe
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-03-16
    • Udgavenummer1
    • Højde (mm)65
    • Bredde (mm)65
    • Dybde (mm)40
    Relateret
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)0.4
    Klassifikation
    • BIMobject-kategoriSanitet - Byger
    • IFC-klassifikationSanitetsanordning
    • ETIM-kodeEC010132
    • ETIM-navnHand shower holder
    • Uniclass 2015-kodePr_40_20_87_76
    • Uniclass 2015-beskrivelseShower heads
    • CSI MasterFormat 2014-kode22 41 23
    • CSI MasterFormat 2014-titelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-betegnelseShowers