28884XXX FixFit Fine Q Wall outlet with non-return valve
28884XXX FixFit Fine Q Wall outlet with non-return valve
    hansgrohe

    28884XXX FixFit Fine Q Wall outlet with non-return valve

    FixFit Fine Q Wall outlet with non-return valve
    Specifikation
    • Surfaces:

      - 28884000 Chrome

      - 28884140 Brushed Bronze

      - 28884340 Brushed Black Chrome

      - 28884670 Matt Black

      - 28884700 Matt White

      - 28884990 Polished Gold Optic

      Specification:

      • metal connection angle

      • material escutcheon: metal

      • connection type: G ½

      • slim, minimalist design

    Teknisk specifikation
    • Unik ref.28884XXX
    • ProduktfamilieShower support
    • ProduktgruppeFixFit Fine Q
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-03-16
    • Udgavenummer1
    • Højde (mm)65
    • Bredde (mm)65
    • Dybde (mm)40
    Relateret
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)0.27
    Klassifikation
    • BIMobject-kategoriSanitet - Byger
    • IFC-klassifikationSanitetsanordning
    • ETIM-kodeEC010132
    • ETIM-navnHand shower holder
    • Uniclass 2015-kodePr_40_20_87_76
    • Uniclass 2015-beskrivelseShower heads
    • CSI MasterFormat 2014-kode22 41 23
    • CSI MasterFormat 2014-titelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-betegnelseShowers