Focus Single lever kitchen mixer 160
Focus Single lever kitchen mixer 160
    hansgrohe

    Focus Single lever kitchen mixer 160

    Focus M41 Single lever kitchen mixer 160, 1jet
    Specifikation
    • Surfaces: - 31806000 Chrome - 31806800 Stainless Steel Finish Specification: • ComfortZone 160 • swivel range 360° • normal spray • connection dimension: DN15 • maximum flow rate at 3 bar: 12 l/min • ceramic cartridge • connection type: G ⅜ connections • temperature limitation adjustable • suitable for continuous flow water heaters
    Teknisk specifikation
    • Unik ref.31806000
    • ProduktfamilieKitchen mixers
    • ProduktgruppeFocus
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2017-03-14
    • Udgavenummer1
    • Højde (mm)229
    • Bredde (mm)51
    • Dybde (mm)246
    Relateret
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)1.6
    Klassifikation
    • BIMobject-kategoriSanitet - Badeværelset vandhaner og inventar
    • IFC-klassifikationVentil
    • ETIM-kodeEC011431
    • ETIM-navnKitchen mixing tap
    • UNSPSC-navnSanitary ware
    • UNSPSC-kode301815
    • Uniclass 2015-kodePr_40_20_87_84
    • Uniclass 2015-beskrivelseSink taps
    • CSI MasterFormat 2014-kode22 41 39
    • CSI MasterFormat 2014-titelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 11 00
    • OmniClass-betegnelseFaucets
    • CSI UniFormat II-kodeD2010
    • CSI UniFormat II-titelPlumbing Fixtures