Under-mount sink 180/450
Under-mount sink 180/450
    hansgrohe

    Under-mount sink 180/450

    S51 S510-U635 Under-mount sink 180/450
    Specifikation
    • Surfaces: - 43433170 Graphiteblack - 43433290 Stonegrey - 43433380 Concretegrey Specification: • cut-out dimensions: 658 x 398 mm • material: SilicaTec • number of bowls: 1 main bowl and 1 additional bowl • without tap hole • cabinet size: 80 cm • type of installation: undermount • position overflow: on the right side of the main bowl • sink depth: 190 mm • depth half sink: 140 mm • waste set not included - please order one waste set from the required parts
    Teknisk specifikation
    • Unik ref.43433290
    • ProduktfamilieSinks
    • ProduktgruppeS51
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-11-23
    • Udgavenummer1
    • Højde (mm)205
    • Bredde (mm)710
    • Dybde (mm)450
    Relateret
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)12.3
    Klassifikation
    • BIMobject-kategoriKøkken - Vaske
    • IFC-klassifikationSanitetsanordning
    • ETIM-kodeEC011315
    • ETIM-navnKitchen sink
    • UNSPSC-navnSinks
    • UNSPSC-kode30181504
    • Uniclass 2015-kodePr_40_20_96
    • Uniclass 2015-beskrivelseWash basins, sinks and troughs
    • CSI MasterFormat 2014-kode22 41 16.16
    • CSI MasterFormat 2014-titelResidential Sinks
    • OmniClass-nummer23-31 13 00
    • OmniClass-betegnelseSinks
    • CSI UniFormat II-kodeD2010
    • CSI UniFormat II-titelPlumbing Fixtures