Under-mount sink 305/435
Under-mount sink 305/435
    hansgrohe

    Under-mount sink 305/435

    S51 S510-U760 Under-mount sink 305/435
    Specifikation
    • Surfaces: - 43436170 Graphiteblack - 43436290 Stonegrey - 43436380 Concretegrey Specification: • material: SilicaTec • number of bowls: 1 main bowl and 1 additional bowl • without tap hole • cabinet size: 90 cm • type of installation: undermount • position overflow: on the right side of the bowl • sink depth: 230 mm
    Teknisk specifikation
    • Unik ref.43436XXX
    • ProduktfamilieSinks
    • ProduktgruppeS51
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-11-02
    • Udgavenummer1
    • Højde (mm)245
    • Bredde (mm)820
    • Dybde (mm)485
    Relateret
    • Materiale primærtNaturlig akrylsten
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)13.9
    Klassifikation
    • BIMobject-kategoriKøkken - Vaske
    • IFC-klassifikationSanitetsanordning
    • ETIM-kodeEC011315
    • ETIM-navnKitchen sink
    • UNSPSC-navnSinks
    • UNSPSC-kode30181504
    • Uniclass 2015-kodePr_40_20_96
    • Uniclass 2015-beskrivelseWash basins, sinks and troughs
    • CSI MasterFormat 2014-kode22 41 16.16
    • CSI MasterFormat 2014-titelResidential Sinks
    • OmniClass-nummer23-31 13 00
    • OmniClass-betegnelseSinks
    • CSI UniFormat II-kodeD2010
    • CSI UniFormat II-titelPlumbing Fixtures