RainDrain Rock Linear shower drain 70 cm tileable with cuttable extensions
RainDrain Rock Linear shower drain 70 cm tileable with cuttable extensions
    hansgrohe

    RainDrain Rock Linear shower drain 70 cm tileable with cuttable extensions

    RainDrain Rock Finish set shower drain 700 cut on size and tileable
    Specifikation
    • Surfaces: - 56030000 n.a. Specification: • consists of: tileable grate, grate removal tool, Dryphon • can be shortened on site • frameless design • height adjustable grate • up to 60 l/min drainage capacity • where to use: new construction, renovation • tile thickness: up to 40 mm • suitable for every type of tile and tile thickness • grate removal tool allows easy removal of the finish set • easy to clean • type of odour seal: mechanical • Dryphon enables waterless siphon system • mounting type: free in the floor, two-sided • 50 mm excess length on both sides • can be shortened to a minimum of 700 mm • grate material: Stainless Steel 304 (1.4301) • suitable for primary drainage
    Teknisk specifikation
    • Unik ref.56030000
    • ProduktfamilieShower drains
    • ProduktgruppeRainDrain Rock
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-11-02
    • Udgavenummer1
    • Højde (mm)7
    • Bredde (mm)58
    • Dybde (mm)800
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)0.4
    Klassifikation
    • BIMobject-kategoriVVS - Afløb
    • IFC-klassifikationRørbeslag
    • ETIM-kodeEC011720
    • ETIM-navnShower drain
    • UNSPSC-navnPlumbing adapters
    • UNSPSC-kode40141719
    • Uniclass 2015-kodePr_65_52_25
    • Uniclass 2015-beskrivelseDrainage traps and accessories
    • CSI MasterFormat 2014-kode22 13 19.13
    • CSI MasterFormat 2014-titelSanitary Drains
    • OmniClass-nummer23-31 17 29
    • OmniClass-betegnelseShower Drains
    • CSI UniFormat II-kodeD2010
    • CSI UniFormat II-titelPlumbing Fixtures