RainDrain Compact Complete set shower drain 1000 for standard installation
RainDrain Compact Complete set shower drain 1000 for standard installation
    hansgrohe

    RainDrain Compact Complete set shower drain 1000 for standard installation

    RainDrain Compact Complete set shower drain 1000 for standard installation
    Specifikation
    • Surfaces: - 56182800 Brushed Stainless Steel Specification: • consists of: finish set shower drain, siphon, grate removal tool, pre-assembled sealing membrane • pre-assembled sealing membrane • water seal: 30 mm, 50 mm • connection diameter: DN50 • direction of outlet: horizontal • easy to clean surface • height adjustable installation set, height adjustable grate • up to 32 l/min drainage capacity • where to use: renovation, new construction • suitable for every type of tile and tile thickness • removable water lock • easy to clean siphon • grate removal tool allows easy removal of the finish set • type of odour seal: fluid • Basic set height: 50 mm • material siphon: Polypropylene (PP) • mounting type: free in the floor • grate material: Stainless Steel 304 (1.4301) • suitable for primary drainage
    Teknisk specifikation
    • Unik ref.56182XXX
    • ProduktfamilieShower drains
    • ProduktgruppeRainDrain Compact
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-01-13
    • Udgavenummer1
    • Højde (mm)181
    • Bredde (mm)77
    • Dybde (mm)1000
    Relateret
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)2.7
    Klassifikation
    • BIMobject-kategoriVVS - Afløb
    • IFC-klassifikationRørbeslag
    • ETIM-kodeEC011720
    • ETIM-navnShower drain
    • UNSPSC-navnPlumbing adapters
    • UNSPSC-kode40141719
    • Uniclass 2015-kodePr_65_52_25
    • Uniclass 2015-beskrivelseDrainage traps and accessories
    • CSI MasterFormat 2014-kode22 13 19.13
    • CSI MasterFormat 2014-titelSanitary Drains
    • OmniClass-nummer23-31 17 29
    • OmniClass-betegnelseShower Drains
    • CSI UniFormat II-kodeD2010
    • CSI UniFormat II-titelPlumbing Fixtures