RainDrain Point Complete set point drain 150/150 tileable rear cover
RainDrain Point Complete set point drain 150/150 tileable rear cover
    hansgrohe

    RainDrain Point Complete set point drain 150/150 tileable rear cover

    RainDrain Point Complete set point drain 150/150 tileable rear cover
    Specifikation
    • Surfaces: - 56249670 Matt Black - 56249800 Brushed Stainless Steel Specification: • consists of: point drain, installation set, pre-assembled sealing membrane, base set, siphon, screed protection cover • pre-assembled sealing membrane • tileable on the back side • water seal: up to max. 50 mm • connection diameter: DN40 • direction of outlet: pre-assembled horizontally, can be used vertically • easy to clean surface • height adjustable by 10 mm • up to 35 l/min drainage capacity • where to use: new construction, renovation • tile thickness: up to 18 mm • suitable for every type of tile and tile thickness • removable water lock • rotatable and adjustable siphon body • easy to clean siphon • grate removal tool allows easy removal of the finish set • type of odour seal: fluid • minimal installation height 54 mm • Basic set height: 54 mm • material siphon: ABS • mounting type: free in the floor • grate material: Stainless Steel 304 (1.4301) • suitable for primary drainage
    Teknisk specifikation
    • Unik ref.56249XXX
    • ProduktfamilieShower drains
    • ProduktgruppeRainDrain Point
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-01-13
    • Udgavenummer1
    • Højde (mm)117
    • Bredde (mm)146
    • Dybde (mm)146
    Relateret
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)1.1
    Klassifikation
    • BIMobject-kategoriVVS - Afløb
    • IFC-klassifikationRørbeslag
    • ETIM-kodeEC011720
    • ETIM-navnShower drain
    • UNSPSC-navnPlumbing adapters
    • UNSPSC-kode40141719
    • Uniclass 2015-kodePr_65_52_25
    • Uniclass 2015-beskrivelseDrainage traps and accessories
    • CSI MasterFormat 2014-kode22 13 19.13
    • CSI MasterFormat 2014-titelSanitary Drains
    • OmniClass-nummer23-31 17 29
    • OmniClass-betegnelseShower Drains
    • CSI UniFormat II-kodeD2010
    • CSI UniFormat II-titelPlumbing Fixtures