HA26 RTJ PRO - Diesel rough terrain articulating booms - MEWP
Haulotte

HA26 RTJ PRO - Diesel rough terrain articulating booms - MEWP

Performance & productivity Very good working envelope Vertical arm rise - basket remains parallel to wall Outstanding RT capabilities Basket load capacity 250 kg Dual load 250 - 350 kg (option) Safety and comfort Quick, proportional and simultaneous movements Haulotte Activ'Lighting System safe load Haulotte Activ'Shield Bar 2.0 Maximized Total Cost of Ownership Haulotte Activ'Screen (on board diagnostic) Haulotte Stop Emission System automatically turns the engine off & on Easy access to all components Large modular basket, quick and easy to repair
Teknisk specifikation
  • Unik ref.ha26-rtj-pro
  • ProduktfamilieArticulating Booms
  • ProduktgruppeDiesel
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-09-22
  • Udgavenummer1
Relateret
  • Materiale primærtStål
  • Designet iFrankrig
Klassifikation
  • BIMobject-kategoriKonstruktion - Aerial Equipment
  • IFC-klassifikationObjekt
  • Uniclass 2015-kodeSs_80_50_60_94
  • Uniclass 2015-beskrivelseVertical platform lift systems
  • CSI MasterFormat 2014-kode14 43 00
  • CSI MasterFormat 2014-titelPlatform Lifts
  • OmniClass-nummer23-23 13 11 19
  • OmniClass-betegnelsePlatform Lifts
  • CSI UniFormat II-kodeG
  • CSI UniFormat II-titelSITEWORK