HT 43 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Haulotte

HT 43 RTJ PRO - Diesel rough terrain telescopic booms - MEWP

Performance & ease of use Dual load capacity 230 kg - 450 kg Outstanding rough terrain driving features: 4 wheel drive and steer, oscillating axle Up to 4 simultaneous, proportional movements Optimized serviceability Fully modular basket quick and easy to repair Easy access to all components Self-diagnosis tool integrated on the lower control box Best safety feeling Haulotte Activ'Shield Bar 2.0 Smooth and precise controls 3D jib Rugged boom design
Teknisk specifikation
  • Unik ref.ht43-rtj-pro
  • ProduktfamilieTelescopic Booms
  • ProduktgruppeRTJ
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-11-13
  • Udgavenummer1
Relateret
  • Materiale primærtStål
  • Designet iFrankrig
Klassifikation
  • BIMobject-kategoriKonstruktion - Aerial Equipment
  • IFC-klassifikationObjekt
  • Uniclass 2015-kodeTE_30_30_60_70
  • Uniclass 2015-beskrivelseTelescopic platforms
  • CSI MasterFormat 2014-kode14 43 00
  • CSI MasterFormat 2014-titelPlatform Lifts
  • OmniClass-nummer23-23 13 11 19
  • OmniClass-betegnelsePlatform Lifts
  • CSI UniFormat II-kodeG
  • CSI UniFormat II-titelSITEWORK