Corner Two-Sided Gas Fireplace
Arkiveret

Corner Two-Sided Gas Fireplace

4.0 ud af 5 stjerner4.0(8 anmeldelser)

Creative makeover for unused corner

Add the atmosphere of fire into your room in a new way. The Corner Two-Sided gas fireplace brings an unused space to life, either left- or right-facing. It is a novel way to visual punch to tighter spaces.

Features

DIRECT VENT TECHNOLOGY

Removes any fumes or combustion exhaust efficiently and effectively from your home.

TWO-SIDED VIEWING

Expands your viewing of the fire from two rooms at once and adds multiple design possibilities.

Specifikation
  • ModelCorner Gas Fireplace L/R-COR
    Framing Width40"
    Framing Depth24"
    Framing Height38-1/8"
    BTU/hr Input38,000 (NG); 35,500 (LP)
    Viewing Area33 x 21-5/8"
Teknisk specifikation
  • Unik ref.corner-gas-fireplace
  • ProduktfamilieFireplaces
  • ProduktgruppeGas Fireplaces
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-05-13
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriHVAC - Pejse
  • IFC-klassifikationVarmeapparat
  • ETIM-kodeEG015210
  • ETIM-navnBoilers and heaters
  • UNSPSC-navnSpace heaters
  • UNSPSC-kode40101819
  • Uniclass 2015-kodeTE_70_10_20_80
  • Uniclass 2015-beskrivelseSpace heaters
  • CSI MasterFormat 2014-kode10 30 00
  • CSI MasterFormat 2014-titelFireplaces and Stoves
  • OmniClass-nummer23-19 17 15
  • OmniClass-betegnelseGas Fireplace
  • CSI UniFormat II-kodeD3090
  • CSI UniFormat II-titelOther HVAC Systems & Equipment