Heras Traffic Barrier Pro, Pro-L
Heras Traffic Barrier Pro, Pro-L
Heras Traffic Barrier Pro, Pro-L
Heras Traffic Barrier Pro, Pro-L
Heras Traffic Barrier Pro, Pro-L
    Heras

    Heras Traffic Barrier Pro, Pro-L

    The Heras Traffic Barrier range is a range of barriers for controlling (intensive) traffic flows. Barrier drives have low energy consumption yet provide sufficient power for fast opening and closing of barriers with a maximum arm length of 10 meters. The drive is housed in an attractively designed aluminum housing. This ensures your barrier looks sleek and solid.

    Teknisk specifikation
    • Unik ref.HTB-Pro-Pro-L
    • ProduktfamilieLandscaping
    • ProduktgruppeGates
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-11-07
    • Udgavenummer1
    • Højde (mm)915
    • Bredde (mm)360
    • Dybde (mm)315
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtStål
    • Designet iHolland
    • Fremstillet iTyskland
    • Nettovægt (kg)40
    Klassifikation
    • BIMobject-kategoriIngeniørvæsen og infrastruktur - Vejtilbehør
    • IFC-klassifikationElektrisk element
    • ETIM-kodeEC003588
    • ETIM-navnTraffic management/road signage
    • Uniclass 2015-kodePr_40_70_22_06
    • Uniclass 2015-beskrivelseBarrier parking control units
    • CSI MasterFormat 2014-kode01 55 00
    • CSI MasterFormat 2014-titelVehicular Access and Parking
    • OmniClass-nummer23-39 11 11
    • OmniClass-betegnelseTraffic Safety Barriers and Protections