Shelf, 477-03-10005
Shelf, 477-03-10005
Shelf, 477-03-10005
    HEWI

    Shelf, 477-03-10005

    Range 477 Shelf with plate glass - plate glass shelf tightly fitted in all-round edgedue to push-button facilitated release - anti-theft locking system - 600 mm wide, 28 mm high and 140 mm deep, plate glass 572 mm wide - made of high-quality polyamide according to HEWI colour chart - plate glass shelf available in opaquet white - including non-corrosive HEWI fixing material
    Teknisk specifikation
    • Unik ref.477-03-10005
    • ProduktfamilieSanitary
    • ProduktgruppeShelves, Shower baskets
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-12-08
    • Udgavenummer1
    • Højde (mm)28
    • Bredde (mm)600
    • Dybde (mm)140
    Relateret
    • Materiale primærtGlas
    • Materiale sekundærtPolyamid
    • Designet iTyskland
    • Fremstillet iTyskland
    Klassifikation
    • BIMobject-kategoriSanitet - Badeværelsestilbehør
    • IFC-klassifikationSanitetsanordning
    • ETIM-kodeEC011163
    • ETIM-navnShelf
    • UNSPSC-navnSanitary ware
    • UNSPSC-kode301815
    • Uniclass 2015-kodePr_40_20_76
    • Uniclass 2015-beskrivelseSanitary accessories
    • CSI MasterFormat 2014-kode10 28 16
    • CSI MasterFormat 2014-titelBath Accessories
    • OmniClass-nummer23-19 31 17
    • OmniClass-betegnelseSanitary Room Units