L-shaped support rail, version left, 900-22-33360
L-shaped support rail, version left, 900-22-33360
L-shaped support rail, version left, 900-22-33360
    HEWI

    L-shaped support rail, version left, 900-22-33360

    L-shaped support rail with toilet roll holder, System 900 - rails joined at a flat angle with mounting roses - left-hand version - fixing spacings 620 mm and 283 mm, 135° angle, 87 mm deep - rail diameter 30 mm, tube thickness 2 mm, rose diameter 70 mm - made of high-quality stainless steel, powder-coated in HEWI colours DX (matt white), DC (matt black) and SC (matt dark grey pearl mica) - including non-corrosive and tested HEWI fixing material for wall mounting and sealing tape for sealing the drilling points
    Teknisk specifikation
    • Unik ref.900-22-33360
    • ProduktfamilieAccessibility
    • ProduktgruppeL-shaped support rails
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-06-15
    • Udgavenummer1
    • Højde (mm)368
    • Bredde (mm)690
    • Dybde (mm)87
    Relateret
    • Materiale primærtPowder Coatings
    • Materiale sekundærtRustfrit stål
    • Designet iTyskland
    • Fremstillet iTyskland
    Klassifikation
    • BIMobject-kategoriSanitet - Badeværelsestilbehør
    • IFC-klassifikationMøbelelement
    • ETIM-kodeEC011028
    • ETIM-navnGrab handle/rail disabled sanitary
    • Uniclass 2015-kodePr_40_20_76
    • Uniclass 2015-beskrivelseSanitary accessories
    • CSI MasterFormat 2014-kode12 44 00
    • CSI MasterFormat 2014-titelBath Furnishings
    • OmniClass-nummer23-17 25 11 11 17
    • OmniClass-betegnelseRailing