MT68 Profiled Deck Sheet
Hiansa

MT68 Profiled Deck Sheet

The Hiansa MT-68 DECK has been specifically designed for deck roofs, and comes in a 56mm rib height, with thicknesses from 0.7 to 1.2 mm. Its useful width is 880 mm. with lengths of between 1,000 and 14,000mm.
Teknisk specifikation
  • Unik ref.hiansa-deck-mt68
  • ProduktfamilieProfiled Sheet
  • ProduktgruppeProfiled Deck
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-03-18
  • Udgavenummer1
  • Højde (mm)68
  • Bredde (mm)880
Relateret
  • Materiale primærtStål
  • Designet iSpanien
  • Fremstillet iSpanien
Klassifikation
  • BIMobject-kategoriKonstruktion - Dækplader, betonplader og gulve
  • IFC-klassifikationTag
  • UNSPSC-navnSteel profiles
  • UNSPSC-kode30102304
  • Uniclass 2015-kodePr_25_71_51_52
  • Uniclass 2015-beskrivelseMetal profiled sheets
  • CSI MasterFormat 2014-kode07 41 13
  • CSI MasterFormat 2014-titelMetal Roof Panels
  • OmniClass-nummer23-13 39 33
  • OmniClass-betegnelseRoof Decking
  • CSI UniFormat II-kodeB3010
  • CSI UniFormat II-titelRoof Coverings