HFM LISO Façade Insulated sandwich panel
HFM LISO Façade Insulated sandwich panel
    Hiansa

    HFM LISO Façade Insulated sandwich panel

    This Hiansa composite panel for façade cladding comprises 2 steel sheets and a insulating foam core on the inside in order to guarantee optimum heat insulation properties. These panels may be installed vertically or horizontally. The FACHADA-HFM panel for vertical exterior cladding of buildings, has obtained approval according to 2 standards: 4880: CLASS1 FIRE RATING OF BUILDING PANELS 4881: CLASS1 EXTERIOR WALL ASSEMBLIES
    Teknisk specifikation
    • Unik ref.hiansa-fachada-hfm-ls
    • ProduktfamilieFaçade Sandwich Panel
    • ProduktgruppeFactory Mutual
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-03-18
    • Udgavenummer1
    • Bredde (mm)1100
    Relateret
    • Materiale primærtStål
    • Materiale sekundærtPolyurethan
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriVægge - Sandwichpaneler
    • IFC-klassifikationVæg
    • UNSPSC-navnWall finishing materials
    • UNSPSC-kode301615
    • Uniclass 2015-kodeSs_20_10_60_84
    • Uniclass 2015-beskrivelseStructural insulated panel systems
    • CSI MasterFormat 2014-kode06 83 00
    • CSI MasterFormat 2014-titelComposite Paneling
    • OmniClass-nummer23-13 33 15
    • OmniClass-betegnelseWall Exteriors
    • CSI UniFormat II-kodeB2010
    • CSI UniFormat II-titelExterior Walls