POLICLADD Façade Lighting Panel
POLICLADD Façade Lighting Panel
POLICLADD Façade Lighting Panel
POLICLADD Façade Lighting Panel
    Hiansa

    POLICLADD Façade Lighting Panel

    It is an alveolar polycarbonate panel created to be installed on the facade. You can mount tongue and groove to our facade panel with hidden fixing or as a continuous skylight. It is 35 mm thick and consists of a total of 9 triangular cell walls (air chambers), giving the product a good thermal insulation and resistance to stress. Due to its expansion coefficient, it is necessary to make pre-drills in the fixing area with a diameter between 5 and 7 mm greater than that of the screw. In addition, the system of a polyamide bushing is attached to avoid excessive pressure of the screw on the polycarbonate.
    Teknisk specifikation
    • Unik ref.hiansa-ilumina-policladd
    • ProduktfamilieLighting Panel
    • ProduktgruppeFaçade Lighting Panel
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-03-18
    • Udgavenummer1
    • Højde (mm)35
    • Bredde (mm)1000
    Relateret
    • Materiale primærtPolycarbonat
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriVinduer - Skylights
    • IFC-klassifikationVindue
    • UNSPSC-navnSkylights
    • UNSPSC-kode301718
    • Uniclass 2015-kodePr_30_59_72_77
    • Uniclass 2015-beskrivelseSkylights
    • CSI MasterFormat 2014-kode06 64 00
    • CSI MasterFormat 2014-titelPlastic Paneling
    • OmniClass-nummer23-17 17 00
    • OmniClass-betegnelseSkylights
    • CSI UniFormat II-kodeB2020
    • CSI UniFormat II-titelExterior Windows