Bläk 734 Tokyo Fixed shower screen
Hietakari

Bläk 734 Tokyo Fixed shower screen

Fixed shower screen Fixed shower screen protects the space and the fixture next to the shower from splashing water. Fixed shower screen is sturdy and can be efficiently used for protection from water. INSTALL The wall mounting profile is screwed in to the building wall. The fixed shower panel with a tuning leg set up on the bottom is attached to the wall mounting profile with self-drilling screws. The support bar is set up from the top edge of the fixed panel and screwed into the building wall. A bottom seal can be attached to the shower panel to improve water retention.
Teknisk specifikation
  • Unik ref.blak-734
  • ProduktfamilieHietakari
  • ProduktgruppeShower
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2022-05-04
  • Udgavenummer1
Relateret
  • Materiale primærtMetal
  • Materiale sekundærtGlas
Klassifikation
  • BIMobject-kategoriSanitet - Bruser skærme
  • IFC-klassifikationObjekt
  • UNSPSC-navnBathtub or shower enclosures
  • UNSPSC-kode30181507
  • Uniclass 2015-kodeAc_35_80_80
  • Uniclass 2015-beskrivelseShowering
  • OmniClass-nummer23-31 17 25
  • OmniClass-betegnelseShower Screens