Fixed Point Light MFP-L/ -LD/ -L2 / -LD2 HVAC
Fixed Point Light MFP-L/ -LD/ -L2 / -LD2 HVAC
Fixed Point Light MFP-L/ -LD/ -L2 / -LD2 HVAC
Fixed Point Light MFP-L/ -LD/ -L2 / -LD2 HVAC
Fixed Point Light MFP-L/ -LD/ -L2 / -LD2 HVAC
Fixed Point Light MFP-L/ -LD/ -L2 / -LD2 HVAC
Fixed Point Light MFP-L/ -LD/ -L2 / -LD2 HVAC
Fixed Point Light MFP-L/ -LD/ -L2 / -LD2 HVAC
    Hilti

    Fixed Point Light MFP-L/ -LD/ -L2 / -LD2 HVAC

    Fixed point light MFP-L, MFP-LD, MFP-L2, MFP-LD2

    Advantages

    • Adjustable bracing angle – helps to avoid hitting rebar
    • Rotatable baseplate – helps to avoid hitting rebar
    • One anchor size needed
    • Easy height adjustment
    • Easy to assemble and install
    Specifikation
    • Applications

      • Can be used in combination with MFP-PC fixed points pipe clamps
      • Can be used in combination with MFP-KF refrigeration pipe clamps
      • To be used in applications with pipes up to 500 mm from base material
      • to be used if force is in one direction only
    Teknisk specifikation
    • Unik ref.FixedPoint_Light
    • ProduktfamilieInstallation System
    • ProduktgruppeFixed point
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-01-22
    • Udgavenummer2
    Relateret
    • Materiale primærtGalvaniseret stål
    • Designet iLiechtenstein
    • Fremstillet iLiechtenstein
    • Nettovægt (kg)6.04
    Klassifikation
    • BIMobject-kategoriHVAC - Hanging Systems

    Tilgængelighed i region

    Asien Nordamerika Europa Oceanien