Fixed Point Universal Light MFP-UL/ -UL2/ -ULD/ -ULD2 HVAC
Fixed Point Universal Light MFP-UL/ -UL2/ -ULD/ -ULD2 HVAC
Fixed Point Universal Light MFP-UL/ -UL2/ -ULD/ -ULD2 HVAC
Fixed Point Universal Light MFP-UL/ -UL2/ -ULD/ -ULD2 HVAC
Fixed Point Universal Light MFP-UL/ -UL2/ -ULD/ -ULD2 HVAC
Fixed Point Universal Light MFP-UL/ -UL2/ -ULD/ -ULD2 HVAC
Fixed Point Universal Light MFP-UL/ -UL2/ -ULD/ -ULD2 HVAC
Fixed Point Universal Light MFP-UL/ -UL2/ -ULD/ -ULD2 HVAC
    Hilti

    Fixed Point Universal Light MFP-UL/ -UL2/ -ULD/ -ULD2 HVAC

    Fixed point universal light MFP-UL, MFP-UL2, MFP-ULD, MFP-ULD2

    Advantages

    • Adjustable bracing angle – helps to avoid hitting rebar
    • Rotatable baseplate – helps to avoid hitting rebar
    • One anchor size needed
    • Easy height adjustment 
    • Easy to assemble and install
    Specifikation
    • Applications

      • Can be used in combination with MFP-PC fixed points pipe clamps
      • Can be used in combination with MFP-KF refrigeration pipe clamps
      • Given load values apply only when using Hilti HST and HUS anchors
      • To be used in applications with pipes up to 2000 mm from base material
      • To be used if force is only in one direction
    Teknisk specifikation
    • Unik ref.FixedPoint_Universal_Light
    • ProduktfamilieInstallation System
    • ProduktgruppeFixed point
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-01-22
    • Udgavenummer2
    Relateret
    • Materiale primærtGalvaniseret stål
    • Designet iLiechtenstein
    • Fremstillet iLiechtenstein
    Klassifikation
    • BIMobject-kategoriHVAC - Hanging Systems

    Tilgængelighed i region

    Asien Nordamerika Europa Oceanien