FC27-B1-bgf Double skin clay block façade with ventilated air cavity. RD+CV+RC+BC14+AT+LHGF7+ENL

FC27-B1-bgf Double skin clay block façade with ventilated air cavity. RD+CV+RC+BC14+AT+LHGF7+ENL

Double skin clay block façade, consisting of: external skin of 14 cm thick block, protected by cladding, with external ventilated air cavity, internal thermal insulation, and internal skin of large format double hollow brick.
Specifikation
  • The clay bricks and blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
Teknisk specifikation
  • Unik ref.SIST_FC27-B1-bgf
  • ProduktfamilieFacades
  • ProduktgruppeFC27
  • TypeKravobjekt
  • Udgivelsesdato2018-07-31
  • Udgavenummer1
Relateret
  • Materiale primærtKeramik
  • Materiale sekundærtGipssten
  • Designet iSpanien
  • Fremstillet iSpanien
Klassifikation
  • BIMobject-kategoriVægge - Ydervægge
  • IFC-klassifikationVæg
  • UNSPSC-navnCeramic blocks
  • UNSPSC-kode30131504
  • Uniclass 2015-kodeSs_25_13_50
  • Uniclass 2015-beskrivelseMasonry wall systems
  • CSI MasterFormat 2014-kode04 27 23
  • CSI MasterFormat 2014-titelCavity Wall Unit Masonry
  • OmniClass-nummer23-13 00 00
  • OmniClass-betegnelseStructural and Exterior Enclosure Products
  • CSI UniFormat II-kodeB2010
  • CSI UniFormat II-titelExterior Walls