PH01-R-EC-b Internal floor with two-way hollow clay block slab. P+NM+R25.EC+RF

PH01-R-EC-b Internal floor with two-way hollow clay block slab. P+NM+R25.EC+RF

Internal floor, with structural component consisting of two-way, 25 + 5 cm thick, hollow block slab, with blocks made of clay tile, floor finish on a layer of 5 cm thick screed, and with plaster on the underside.
Specifikation
  • The clay blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
Teknisk specifikation
  • Unik ref.SIST_PH01-R-EC-b
  • ProduktfamilieInternal floor
  • ProduktgruppePH02
  • TypeKravobjekt
  • Udgivelsesdato2018-08-03
  • Udgavenummer1
Relateret
  • Materiale primærtKeramik
  • Materiale sekundærtBeton
  • Designet iSpanien
  • Fremstillet iSpanien
Klassifikation
  • BIMobject-kategoriKonstruktion - Dækplader, betonplader og gulve
  • IFC-klassifikationDækplade
  • UNSPSC-navnCeramic blocks
  • UNSPSC-kode30131504
  • Uniclass 2015-kodeEF_30_20
  • Uniclass 2015-beskrivelseFloors
  • CSI MasterFormat 2014-kode03 30 00
  • CSI MasterFormat 2014-titelCast-in-Place Concrete
  • OmniClass-nummer23-13 35 23
  • OmniClass-betegnelseStructural Floors and Flat Roofs
  • CSI UniFormat II-kodeB1010
  • CSI UniFormat II-titelFloor Construction