PV-Showcase's partition wall systems

PV-Showcase's partition wall systems

Revit file containing the BIM objects that make up the family of Hispalyt partitions.
Specifikation
  • ORDERING OF THE PARTITIONS IN THE SHOWCASE: - Depending on the number of skins: * One skin * Two skins * Three skins - Dependign on the elastic bands: * Without elastic band * With elastic band on the base * With perimetral elastic bands on both skin * With perimetral elastic band on light skin * With perimetral elastic bands on both external skins
Teknisk specifikation
  • Unik ref.SIST_PV-ShowCase
  • ProduktfamiliePartitions
  • ProduktgruppePV-ShowCase
  • TypeShowcase (model)
  • Udgivelsesdato2019-09-17
  • Udgavenummer1
Relateret
  • Materiale primærtKeramik
  • Materiale sekundærtGipssten
  • Designet iSpanien
  • Fremstillet iSpanien
Klassifikation
  • BIMobject-kategoriVægge - Internal Walls
  • UNSPSC-navnCeramic bricks
  • UNSPSC-kode30131602
  • Uniclass 2015-kodeSs_25_13_50
  • Uniclass 2015-beskrivelseMasonry wall systems
  • CSI MasterFormat 2014-kode04 21 00
  • CSI MasterFormat 2014-titelClay Unit Masonry
  • OmniClass-nummer23-15 11 11 15
  • OmniClass-betegnelseMasonry Fixed Partitions
  • CSI UniFormat II-kodeC1010
  • CSI UniFormat II-titelPartitions