PV04-P-bgf Silensis Type 2B internal party wall. ENL+LP11,5+AP+LHGF7.bp+ENL

PV04-P-bgf Silensis Type 2B internal party wall. ENL+LP11,5+AP+LHGF7.bp+ENL

Silensis type 2B vertical internal party wall, consisting of: one half brick thick perforated brick skin; one large format 7 cm thick hollow brick skin, with perimeter elastic band on the lighter skin, absorbing material inside the cavity, and coated and finished with plaster.
Specifikation
  • The clay bricks and blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
Teknisk specifikation
  • Unik ref.SIST_PV04-P-bgf
  • ProduktfamiliePartitions
  • ProduktgruppePV04
  • TypeKravobjekt
  • Udgivelsesdato2018-08-03
  • Udgavenummer1
Relateret
  • Materiale primærtKeramik
  • Materiale sekundærtGipssten
  • Designet iSpanien
  • Fremstillet iSpanien
Klassifikation
  • BIMobject-kategoriVægge - Internal Walls
  • IFC-klassifikationVæg
  • UNSPSC-navnCeramic bricks
  • UNSPSC-kode30131602
  • Uniclass 2015-kodeSs_25_13_50
  • Uniclass 2015-beskrivelseMasonry wall systems
  • CSI MasterFormat 2014-kode04 21 00
  • CSI MasterFormat 2014-titelClay Unit Masonry
  • OmniClass-nummer23-15 11 11 15
  • OmniClass-betegnelseMasonry Fixed Partitions
  • CSI UniFormat II-kodeC1010
  • CSI UniFormat II-titelPartitions