ECOPact® Agilia® Suelo C
ECOPact® Agilia® Suelo C
ECOPact® Agilia® Suelo C
    Holcim

    ECOPact® Agilia® Suelo C

    ECOPact® Agilia® Screed C is a cement based, virtually self-leveling concrete topping, designed for use under all types of flooring. It combines technical innovation with the advantages associated with the utilization of cement products in wet or dry environments. Agilia® Screed C is intended for use in all types of construction, and can be used to great advantage in both new construction and renovation work. ECOPact mortar is sold at a range of low-carbon levels, from 30% to 50% less carbon emissions compared to standard (CEM I) mortar.
    Specifikation
    • ECOPact® Agilia® Suelo C ECOPact Agilia Suelo C is a self-leveling cement-based mortar CT-C10, C12 or C15 -F3 for base layers of pavements in screed and leveling of floors from 4 cm thick, 15 MPa compressive strength at 28 days, fluidity 24 + 2 cm (measured with ethalometer of Lafarge) in accordance with the UNE-EN-13813: 2003 standard, to be applied by pumping by Lafarge Certified Applicators with site preparation. The ECOPact range has its own Environmental Product Declaration (EPD).
    Teknisk specifikation
    • Unik ref.Ecopact_agilia_sueloC
    • ProduktfamilieECOPact Agilia
    • ProduktgruppeConcrete
    • TypeByggematerialer
    • Udgivelsesdato2022-02-23
    • Udgavenummer1
    Relateret
    • Materiale primærtMortar
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriByggematerialer - Beton
    • IFC-klassifikationMateriale
    • UNSPSC-navnConcrete and mortars
    • UNSPSC-kode301115
    • Uniclass 2015-kodePr_35_31_06_78
    • Uniclass 2015-beskrivelseSelf-smoothing levelling screed mixes
    • CSI UniFormat II-kodeC3020
    • CSI UniFormat II-titelFloor Finishes