V5011N 2-way and V5013N 3-way Globe Valves
Honeywell

V5011N 2-way and V5013N 3-way Globe Valves

V5011N 2-way and V5013N 3-way Globe Valves are used for 2-position or modulating control of steam, hot water, or chilled water in closed loop HVAC systems.

Specifikation
  • Features & Benefits:

    • Red brass body with NPT-threaded end connections.
    • Low seat leakage rate (≤0.05 percent of CV).
    • Spring-loaded, self-adjusting packing.
    • 50:1 rangeability per VDI/VDE 2173.
    • Accurate positioning to ensure state-of-the-art temperature control.
    • Directly coupled electric and pneumatic actuators for easy mounting.
    • Sizes range from 1/2 in. to 2 in.
    • Valve designs provide equal percentage flow characteristic for water and linear flow characteristic for steam.
    • Repack and rebuild kits for field servicing.

    SKUs:

    • V5011N2055/U - GLOBE VALVE - 3/4 IN. NPT - 2-WAY - 7.3 CV - STAINLESS STEEL TRIM - LINEAR FLOW
    • V5011N2048/U - GLOBE VALVE - 1/2 IN. NPT - 2-WAY - 4.7 CV - STAINLESS STEEL TRIM - LINEAR FLOW
    • V5011N2030/U - GLOBE VALVE - 1/2 IN. NPT - 2-WAY - 2.9 CV - STAINLESS STEEL TRIM - LINEAR FLOW
    • V5013N1089/U - GLOBE VALVE - 1-1/2 IN. NPT - 3-WAY MIXING - 29.3 CV - BRASS TRIM - EQUAL PERCENTAGE
    • V5013N1071/U - GLOBE VALVE - 1-1/4 IN. NPT - 3-WAY MIXING - 18.7 CV - BRASS TRIM - EQUAL PERCENTAGE
    • V5013N1048/U - GLOBE VALVE - 1/2 IN. NPT - 3-WAY MIXING - 4.7 CV - BRASS TRIM - EQUAL PERCENTAGE
    • V5011N1057/U - GLOBE VALVE - 3/4 IN. NPT - 2-WAY - 7.3 CV - BRASS TRIM - EQUAL PERCENTAGE
    • V5011N1040/U - GLOBE VALVE - 1/2 IN. NPT - 2-WAY - 4.7 CV - BRASS TRIM - EQUAL PERCENTAGE
    • V5013N1063/U - GLOBE VALVE - 1 IN. NPT - 3-WAY MIXING - 11.7 CV - BRASS TRIM - EQUAL PERCENTAGE
    • V5011N2063/U - GLOBE VALVE - 1 IN. NPT - 2-WAY - 11.7 CV - STAINLESS STEEL TRIM - LINEAR FLOW
    • V5011N1073/U - GLOBE VALVE - 1-1/4 IN. NPT - 2-WAY - 18.7 CV - BRASS TRIM - EQUAL PERCENTAGE
    • V5011N1065/U - GLOBE VALVE - 1 IN. NPT - 2-WAY - 11.7 CV - BRASS TRIM - EQUAL PERCENTAGE
    • V5013N1055/U - GLOBE VALVE - 3/4 IN. NPT - 3-WAY MIXING - 7.3 CV - BRASS TRIM - EQUAL PERCENTAGE
    • V5011N3038/U - GLOBE VALVE - 1 IN. NPT - 2-WAY - 11.7 CV - BRASS TRIM - EQUAL PERCENTAGE - REVERSE ACTING
    • V5011N3020/U - GLOBE VALVE - 3/4 IN. NPT - 2-WAY - 7.3 CV - BRASS TRIM - EQUAL PERCENTAGE - REVERSE ACTING
    • V5011N3012/U - GLOBE VALVE - 1/2 IN. NPT - 2-WAY - 4.7 CV - BRASS TRIM - EQUAL PERCENTAGE - REVERSE ACTING
    • V5011N2089/U - GLOBE VALVE - 1-1/2 IN. NPT - 2-WAY - 29.3 CV - STAINLESS STEEL TRIM - LINEAR FLOW
    • V5011N2071/U - GLOBE VALVE - 1-1/4 IN. NPT - 2-WAY - 18.7 CV - STAINLESS STEEL TRIM - LINEAR FLOW
    • V5011N2014/U - GLOBE VALVE - 1/2 IN. NPT - 2-WAY - 1.16 CV - STAINLESS STEEL TRIM - LINEAR FLOW
    • V5011N2006/U - GLOBE VALVE - 1/2 IN. NPT - 2-WAY - 0.73 CV - STAINLESS STEEL TRIM - LINEAR FLOW
    • V5011N1081/U - GLOBE VALVE - 1-1/2 IN. NPT - 2-WAY - 29.3 CV - BRASS TRIM - EQUAL PERCENTAGE
    • V5011N1032/U - GLOBE VALVE - 1/2 IN. NPT - 2-WAY - 2.9 CV - BRASS TRIM - EQUAL PERCENTAGE
    • V5011N1024/U - GLOBE VALVE - 1/2 IN. NPT - 2-WAY - 1.85 CV - BRASS TRIM - EQUAL PERCENTAGE
    • V5011N1016/U - GLOBE VALVE - 1/2 IN. NPT - 2-WAY - 1.16 CV - BRASS TRIM - EQUAL PERCENTAGE
    • V5013N1097/U - GLOBE VALVE - 2 IN. NPT - 3-WAY MIXING - 46.8 CV - BRASS TRIM - EQUAL PERCENTAGE
    • V5011N3046/U - GLOBE VALVE - 1-1/4 IN. NPT - 2-WAY - 18.7 CV - BRASS TRIM - EQUAL PERCENTAGE - REVERSE ACTING
    • V5011N3004/U - GLOBE VALVE - 1/2 IN. NPT - 2-WAY - 2.9 CV - BRASS TRIM - EQUAL PERCENTAGE - REVERSE ACTING
    • V5011N2097/U - GLOBE VALVE - 2 IN. NPT - 2-WAY - 46.8 CV - STAINLESS STEEL TRIM - LINEAR FLOW
    • V5011N2022/U - GLOBE VALVE - 1/2 IN. NPT - 2-WAY - 1.85 CV - STAINLESS STEEL TRIM - LINEAR FLOW
    • V5011N1099/U - GLOBE VALVE - 2 IN. NPT - 2-WAY - 46.8 CV - BRASS TRIM - EQUAL PERCENTAGE
    • V5011N1008/U - GLOBE VALVE - 1/2 IN. NPT - 2-WAY - 0.73 CV - BRASS TRIM - EQUAL PERCENTAGE
    • V5013N1030/U - GLOBE VALVE - 1/2 IN. NPT - 3-WAY MIXING - 2.9 CV - BRASS TRIM - EQUAL PERCENTAGE

Teknisk specifikation
  • Unik ref.V5011N-2-way-and-V5013N-3-way-Globe-Valves
  • ProduktfamilieControl Valves
  • ProduktgruppeGlobe Valves
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2022-06-27
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriHVAC - Other