Jupiter LE
Jupiter LE

    Jupiter LE

    4.6 ud af 5 stjerner4.6(5 anmeldelser)
    Jupiter LE is a lane entry station for parking systems that controls vehicles’ access and dispenses magnetic stripe or barcode tickets. Its advanced thermal printing technology ensures clear text printing, and tickets can be automatically issued as the vehicle approaches the station or by pressing a ticket issue button. The station also provides monthly subscribers verification and securely handles credit cards. Its touchscreen color display is designed for ease of use. The station can operate as stand-alone or as part of a networked system. Robustness is guaranteed by the stainless steel housing.
    Teknisk specifikation
    • Unik ref.Jupiter-LE
    • ProduktfamilieJUPITER
    • ProduktgruppeEntry stations
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-06-06
    • Udgavenummer1
    • Højde (mm)1300
    • Bredde (mm)480
    • Dybde (mm)450
    Relateret
    • Materiale primærtRustfrit stål
    • Materiale sekundærtRustfrit stål
    • Designet iItalien
    • Fremstillet iItalien
    • Nettovægt (kg)68
    Klassifikation
    • BIMobject-kategoriIngeniørvæsen og infrastruktur - Vejtilbehør
    • IFC-klassifikationElektrisk element
    • UNSPSC-navnParking meters
    • UNSPSC-kode46161505
    • Uniclass 2015-kodePr_40_70_22_63
    • Uniclass 2015-beskrivelseParking meters
    • OmniClass-nummer23-11 23 11
    • OmniClass-betegnelseParking Meters

    Tilgængelighed i region

    Europa Asien Nordamerika Afrika Oceanien Sydamerika