Cool-Vent Insulation Board

Cool-Vent Insulation Board

Cool-Vent is a venting composite insulation board that consists of a 4′ X 8′ panel of closed cell rigid polyisocyanurate, a layer of solid wood spacers, creating a standard 1″ air space and a top layer of APA/TECO rated OSB or plywood. Cool-Vent solves steep slope ventilation challenges and assists in extending the life cycle of shingles. This Panel exceeds requirements of ARMA Tech Bulletin 211-RR-24 regarding minimum depth of air space. See the Technical Data Sheet below for more information.
Specifikation
  • Codes & Compliances

    • ASTM C 1289 Type II, Class 1 Grade 2 (20 psi)
    • International Building Code (IBC) Chapter 26
    • State of Florida Product Approval Number FL 5968
    • Miami Dade County Product Control Approved
Teknisk specifikation
  • Unik ref.cool-vent-insulation-board-venting-composite
  • ProduktfamilieRoof Products
  • ProduktgruppeRoof Insulation Panel
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2026-09-10
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriKonstruktion - Tagtilbehør
  • IFC-klassifikationTag
  • ETIM-kodeEG020300
  • ETIM-navnBuilding - Roofing materials
  • Uniclass 2015-kodeEF_30_10
  • Uniclass 2015-beskrivelseRoofs
  • CSI MasterFormat 2014-kode07 41 00
  • CSI MasterFormat 2014-titelRoof Panels
  • OmniClass-nummer23-13 39 31
  • OmniClass-betegnelseRoof Membranes

Tilgængelighed i region

Nordamerika