Xci Ply Rigid Wall Insulation Panel

Xci Ply Rigid Wall Insulation Panel

Xci Ply is an energy efficient rigid insulation panel composed of a closed cell polyisocyanurate foam core bonded to a premium performance coated glass facer on one side and ⅝” or ¾” fire treated plywood on the other. This panel comes in 4′ x 8′ panels in thickness of 1.6″ to 4.7″. This panel offers superior combination of high insulating properties and mechanically attachable surface and improved dimensional stability and fire performance. Do not countersink fasteners. See the Technical Data Sheet below for more information.
Specifikation
  • Codes & Compliances

    • ASTM C 1289
    • IBC Chapter 26 & IRC Section R316
    • Numerous NFPA 285 compliant assemblies
    • Numerous UL 263 hourly designs
    • California Code of Regulations, Title 24, Insulation Quality Standard License #TI-
    • California Bureau of Household Goods and Services
    • UL Classified for use in Canada
Teknisk specifikation
  • Unik ref.xci-ply-rigid-insulation-panel
  • ProduktfamilieXci Wall Products
  • ProduktgruppeExternal Wall Insulated Boards
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2026-09-10
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriByggematerialer - Isolering
  • IFC-klassifikationVæg
  • ETIM-kodeEG020500
  • ETIM-navnBuilding - insulation material
  • Uniclass 2015-kodeEF_25_10
  • Uniclass 2015-beskrivelseWalls
  • CSI MasterFormat 2014-kode07 42 00
  • CSI MasterFormat 2014-titelWall Panels

Tilgængelighed i region

Nordamerika