MXP Telescopic Gym Seating

MXP Telescopic Gym Seating

WALL ATTACHED

Our most popular telescopic gym seating solution. Wall attached systems are supplied in 3 to 30 tier banks, are extremely adaptable, and efficiently recover floor space, allowing you to easily get the most out of your facility at all times.

RECESSED

This system utilizes a pocket in the wall to house the bleacher when closed. The ends may or may not be exposed, and the bleacher is hidden from view typically under a balcony or mezzanine. Recessed bleachers are outfitted with upper and lower tracking guides, removable end rails, and can accommodate custom transition steps to the balcony when required.

REVERSE-FOLD

Often utilized for balcony seating areas, reverse-fold systems retract from back to front to create additional space behind the unit. This space can be used for practice areas, batting cages, volleyball, gymnastics or any wide array of uses. Add back panels for a cleaner look, more versatility and improved safety.

PORTABLE

These bleacher sections allow you to easily move and store bleachers where you want them. Create any number of custom seating layouts for different events. Units may be equipped with locking floor pintels for extra safety and security.

FREESTANDING

With a heftier rear column that is permanently secured to the floor, these bleachers provide design flexibility for buildings that can’t support wall loading or where wall loading is marginal.

TRAVELING

Traveling bleachers give you the flexibility to create high capacity seating areas where and when you need them.

Specifikation
  • FEATURES

    1. Multiple Seat Options
    2. One Person Set Up And Strike
    3. End-Curtain
    4. End Rails
    5. Multiple Deck Surfaces
    6. Led Strip Aisle Lights
    7. Integral Steerable Power
    8. Understructure
Teknisk specifikation
  • Unik ref.mxp-telescopic-gym-seating
  • ProduktfamilieSeating Solutions
  • ProduktgruppeTelescopic Seating
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2023-07-31
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriSport og rekreation - Stadionsiddepladser
  • IFC-klassifikationMøbler
  • ETIM-kodeEG017960
  • ETIM-navnFurniture
  • Uniclass 2015-kodeAc_40_65_05
  • Uniclass 2015-beskrivelseAudience seating
  • CSI MasterFormat 2014-kode12 61 00
  • CSI MasterFormat 2014-titelFixed Audience Seating
  • OmniClass-nummer23-21 25 11 11 11
  • OmniClass-betegnelseFixed Audience Seating

Tilgængelighed i region

Nordamerika
Anguilla
Antigua og Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Canada
Caribbean Netherlands
Caymanøerne
Costa Rica
Cuba
Curaçao
De britiske jomfruøer
Dominica
Dominikanske Republik
El Salvador
Grenada
Grønland
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Jomfruøerne
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts og Nevis
Saint Lucia
Saint Pierre og Miquelon
Saint Vincent og Grenadinerne
Saint-Barthélemy
Saint-Martin
Sint Maarten
Trinidad og Tobago
Turks- og Caicosøerne
USA