Ceiling Baffle Edge Bespoke
Ceiling Baffle Edge Bespoke
Ceiling Baffle Edge Bespoke
Ceiling Baffle Edge Bespoke
Ceiling Baffle Edge Bespoke

    Ceiling Baffle Edge Bespoke

    Combining simple geometric shapes has resulted in this intricate, powerful acoustic structure that offers endless possibilities for customization. Place it in long corridors or as a centerpiece in boardrooms or open spaces. No doubt, it will catch the eyes of anyone passing by.

    Kom i kontakt med Impact Acoustic®

    Specifikation
    • Height range 100-300mm 4“-10“

      Spacing range 100-300mm 4“-10“

      Material thickness 24mm 0.94“

      Length on demand on demand

      Baffles 100% PET (60% post-consumer) in 45 colours
      Strut profiles Steel (galvanized or powder coated black)

      Baffles 4kg/m2 (±10%) 0.82 lbs/ft2 (±10%)
      Strut profile 0.62kg/m 0.99 lbs/ft

    Teknisk specifikation
    • Unik ref.ceiling-baffle-edge-bespoke
    • ProduktfamilieAcoustic Ceiling Baffles
    • ProduktgruppeAcoustic Ceiling Baffles
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2026-02-12
    • Udgavenummer1
    Relateret
    • Materiale primærtPET
    • Designet iSchweiz
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriByggematerialer - Akustikpaneler og tilbehør