Acoustic Hanging Division Braille
Acoustic Hanging Division Braille
Acoustic Hanging Division Braille
Acoustic Hanging Division Braille
Acoustic Hanging Division Braille

    Acoustic Hanging Division Braille

    Derived from the Braille alphabet, this acoustic room divider, with the same name, reinterprets the tactile writing system. Circular perforations, rather than raised dots, make up the design of this sound-absorbing element to perfectly balance the need for acoustic as visual privacy.

    Kom i kontakt med Impact Acoustic®

    Specifikation
    • Width TALL 1200mm, LARGE 1800mm, SMALL 900mm

      Height TALL 2800mm, LARGE 2400mm, SMALL 2400 mm

      Thickness TALL 12mm, LARGE 24 mm, SMALL 24 mm

      Available in 45 colors

      PET Panel 24mm 4 kg/m2

      PET Panel 12mm 2.4 kg/m2

    Teknisk specifikation
    • Unik ref.hanging-division-braille
    • ProduktfamilieAcoustic Room Dividers
    • ProduktgruppeAcoustic Room Dividers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2026-02-16
    • Udgavenummer1
    Relateret
    • Materiale primærtPET
    • Designet iSchweiz
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriMøbler - Akustik