Acoustic Hanging Division Tunica
Acoustic Hanging Division Tunica
Acoustic Hanging Division Tunica
Acoustic Hanging Division Tunica
Acoustic Hanging Division Tunica

    Acoustic Hanging Division Tunica

    Decreasing diamond-shaped perforations from top to bottom make the Tunica acoustic room divider an excellent choice for spaces that need that little extra effect. And while eye-catching, the harmonious distribution of the geometric patterns prevents this acoustic element from being intrusive.

    Kom i kontakt med Impact Acoustic®

    Specifikation
    • Width TALL 1200mm, LARGE 1800mm, SMALL 900mm

      Height TALL 2800mm, LARGE 2400mm, SMALL 2400 mm

      Thickness TALL 12mm, LARGE 24 mm, SMALL 24 mm

      Available in 45 colors

      PET Panel 24mm 4 kg/m2

      PET Panel 12mm 2.4 kg/m2

    Teknisk specifikation
    • Unik ref.hanging-division-tunica
    • ProduktfamilieAcoustic Room Dividers
    • ProduktgruppeAcoustic Room Dividers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2026-02-16
    • Udgavenummer1
    Relateret
    • Materiale primærtPET
    • Designet iSchweiz
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriMøbler - Akustik