ES10130BA - Round base for side tables with height 52cm
ES10130BA - Round base for side tables with height 52cm
ES10130BA - Round base for side tables with height 52cm
ES10130BA - Round base for side tables with height 52cm
ES10130BA - Round base for side tables with height 52cm
    INCLASS

    ES10130BA - Round base for side tables with height 52cm

    ESSENS OCCASIONAL - Round base 22cm with height 52cm (top not included)

    Designed by Jonathan Prestwich, the ESSENS collection expands with the addition of side tables. The ESSENS OCCASIONAL side tables combine beauty, versatility, and harmonious proportions. The sculptural base is created from the encounter of two essential volumes in balance. The new ESSENS OCCASIONAL table program consists of three bases made of 100% recyclable polyethylene, allowing for the composition of both coffee and side tables with tops of various materials and sizes.

    Specifikation
    • ESSENS OCCASIONAL - Round base 22cm with height 52cm (top not included)

    Teknisk specifikation
    • Unik ref.es10130ba
    • ProduktfamilieESSENS
    • ProduktgruppeESSENS
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-04-26
    • Udgavenummer1
    • Højde (mm)510
    • Bredde (mm)225
    • Dybde (mm)225
    Relateret
    • Materiale primærtPolyethylen
    • Materiale sekundærtTræ
    • Nettovægt (kg)11.7
    Klassifikation
    • BIMobject-kategoriMøbler - Borde