ZEP0130 - Swivel synchro armchair with low back and horizontal stitching upholstery
INCLASS

ZEP0130 - Swivel synchro armchair with low back and horizontal stitching upholstery

ZENPRO - Swivel synchro armchair with low back and horizontal stitching upholstery

Designed to blend comfort, sophistication and timeless elegance, the ZENPRO executive armchair is a standout piece in any executive office or boardroom. Crafted using the finest materials and with meticulous attention to detail, ZENPRO has been designed for users who demand the utmost in comfort and style.

The ergonomic features ensure optimal support for long hours of sitting, allowing you to focus on your work without any discomfort. Experience an unmatched comfort with its ergonomic features including a backrest with synchronized movement that can be locked in four positions, a pneumatic seat height adjustment and the padded aluminum arms. Tailor the armchair to your exact preferences and enjoy a personalized armchair that stylishly enhances your productivity and well-being.

Specifikation
  • ZENPRO - Swivel synchro armchair with low back and horizontal stitching upholstery

Teknisk specifikation
  • Unik ref.zep0130
  • ProduktfamilieZENPRO
  • ProduktgruppeZENPRO
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2025-02-26
  • Udgavenummer1
  • Højde (mm)970
  • Bredde (mm)730
  • Dybde (mm)730
Relateret
  • Materiale primærtStof
  • Materiale sekundærtAluminium
  • Designet iSpanien
  • Fremstillet iSpanien
  • Nettovægt (kg)14.6
Klassifikation
  • BIMobject-kategoriMøbler - Office Chairs

Tilgængelighed i region

Europa Asien Nordamerika Afrika Sydamerika Oceanien
Åland
Afghanistan
Anguilla
Ækvatorial Guinea
Argentina
Amerikansk Samoa
Albanien
Armenien
Antigua og Barbuda
Algeriet
Bolivia
Australien
Andorra
Aserbajdsjan
Aruba
Angola
Brasilien
Cook-øerne
Belgien
Bahrain
Bahamas
Benin
Chile
Fiji
Bosnien-Herzegovina
Bangladesh
Barbados
Botswana
Colombia
Fransk Polynesien
Bulgarien
Bhutan
Belize
Burkina Faso
Ecuador
Guam
Cypern
Brunei Darussalam
Bermuda
Burundi
Falkland-øerne (Islas Malvinas)
Kiribati
Danmark
Cambodia
Canada
Cameroon
Fransk Guiana
Marshall-øerne
Estland
Cocosøerne
Caribbean Netherlands
Cape Verde
Guyana
Mikronesien
Færøerne
Det britiske territorium i Det Indiske Ocean
Caymanøerne
Chad
Paraguay
Nauru
Finland
Filippinerne
Costa Rica
Comoros
Peru
New Zealand
Frankrig
Forenede Arabiske Emirater
Cuba
Congo
Suriname
Niue
Gibraltar
Georgien
Curaçao
Den centralafrikanske republik
Uruguay
Nordmarianerne
Grækenland
Hong Kong
De britiske jomfruøer
Den demokratiske republik Congo
Venezuela
Norfolk
Guernsey
Indien
Dominica
Djibouti
Ny Kaledonien
Holland
Indonesien
Dominikanske Republik
Egypten
Palau
Hviderusland
Irak
El Salvador
Elfenbenskysten
Papua Ny Guinea
Irland
Iran
Grenada
Eritrea
Pitcairn-øerne
Island
Israel
Grønland
Eswatini
Samoa
Isle of Man
Japan
Guadeloupe
Etiopien
Solomon-øerne
Italien
Jordan
Guatemala
Gabon
Timor-Leste
Jan Mayen
Juleøerne
Haiti
Gambia
Tokelau
Jersey
Kazakhstan
Honduras
Ghana
Tonga
Kroatien
Kina
Jamaica
Guinea
Tuvalu
Letland
Kuwait
Jomfruøerne
Guinea-Bissau
United States Minor Outlying Islands
Liechtenstein
Kyrgyzstan
Martinique
Kenya
Vanuatu
Litauen
Laos
Mexico
Lesotho
Wallis og Futuna
Luxembourg
Libanon
Montserrat
Liberia
Malta
Macau
Nicaragua
Libyen
Moldova
Malaysia
Panama
Madagascar
Monaco
Maldiverne
Puerto Rico
Malawi
Montenegro
Mongoliet
Saint Kitts og Nevis
Mali
Nordmakedonien
Myanmar (Burma)
Saint Lucia
Marokko
Norge
Nepal
Saint Pierre og Miquelon
Mauritania
Østrig
Nordkorea
Saint Vincent og Grenadinerne
Mauritius
Polen
Oman
Saint-Barthélemy
Mayotte
Portugal
Pakistan
Saint-Martin
Mozambique
Rumænien
Palæstina
Sint Maarten
Namibia
Rusland
Qatar
Trinidad og Tobago
Niger
San Marino
Saudiarabien
Turks- og Caicosøerne
Nigeria
Schweiz
Singapore
USA
Reunion
Serbien
Sri Lanka
Rwanda
Slovakiet
Sydkorea
Sankt Helena
Slovenien
Syrien
São Tomé og Príncipe
Spanien
Taiwan
Senegal
Storbritannien
Tajikistan
Seychellerne
Sverige
Thailand
Sierra Leone
Tjekkiet
Turkmenistan
Somalia
Tyskland
Tyrkiet
Sudan
Ukraine
Uzbekistan
Sydafrika
Ungarn
Vietnam
Sydsudan
Vatikanstaten
Yemen
Tanzania
Togo
Tunesien
Uganda
Vestsahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App til Revit

Indlæs familier direkte ind i din Revit-model med ét klik

Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

  • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
  • Markering 2 GB cloudlager – gem dit Revit-indhold
  • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit