101 Series Floor Expansion Joint Cover

101 Series Floor Expansion Joint Cover

The 101 System is a recessed mount floor expansion joint system. It features a single sightline of our GreenGuard Certified Santoprene® seal which can coordinate with your desired flooring finish.
Specifikation
  • • Install Condition: Floor/Floor, Floor/Wall, • Movement: +/- 25%, • Joint width: 1"-3" • Load Capability: Standard • Optional vapor barrierOptional fire rated • Dual durometer seal provides secure fit and optimal flexibility • Recessed modular frames for minimal sight line • Adaptable to many finishes, including ceramic tile, marble, stone, vinyl, tile and carpet • Seamlessly integrates with the following wall and ceiling systems: 101,104,112,113,118 A07/A09 • Easy to clean flush seals • No dirt or water traps • Snap-fit design for easy on site assembly • Mill finish aluminum • Integral vapor barrier option available
Teknisk specifikation
  • Unik ref.101-Series-Floor-Expansion-Joint-Cover
  • ProduktfamilieExpansion Joint Cover Systems
  • ProduktgruppeExpansion Joint System
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2022-03-16
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
  • Designet iUSA
  • Fremstillet iItalien
Klassifikation
  • BIMobject-kategoriKonstruktion - Samlingssystemer
  • IFC-klassifikationByggekomponent
  • Uniclass 2015-kodePr_35_90_27
  • Uniclass 2015-beskrivelseExpansion joints
  • CSI MasterFormat 2014-kode07 95 00
  • CSI MasterFormat 2014-titelExpansion Control
  • OmniClass-nummer23-13 31 21 19 11
  • OmniClass-betegnelseExpansion and Contraction Joints

Tilgængelighed i region

Europa Asien Nordamerika Afrika Sydamerika Oceanien
Åland
Afghanistan
Anguilla
Ækvatorial Guinea
Argentina
Amerikansk Samoa
Albanien
Armenien
Antigua og Barbuda
Algeriet
Bolivia
Australien
Andorra
Aserbajdsjan
Aruba
Angola
Brasilien
Cook-øerne
Belgien
Bahrain
Bahamas
Benin
Chile
Fiji
Bosnien-Herzegovina
Bangladesh
Barbados
Botswana
Colombia
Fransk Polynesien
Bulgarien
Bhutan
Belize
Burkina Faso
Ecuador
Guam
Cypern
Brunei Darussalam
Bermuda
Burundi
Falkland-øerne (Islas Malvinas)
Kiribati
Danmark
Cambodia
Canada
Cameroon
Fransk Guiana
Marshall-øerne
Estland
Cocosøerne
Caribbean Netherlands
Cape Verde
Guyana
Mikronesien
Færøerne
Det britiske territorium i Det Indiske Ocean
Caymanøerne
Chad
Paraguay
Nauru
Finland
Filippinerne
Costa Rica
Comoros
Peru
New Zealand
Frankrig
Forenede Arabiske Emirater
Cuba
Congo
Suriname
Niue
Gibraltar
Georgien
Curaçao
Den centralafrikanske republik
Uruguay
Nordmarianerne
Grækenland
Hong Kong
De britiske jomfruøer
Den demokratiske republik Congo
Venezuela
Norfolk
Guernsey
Indien
Dominica
Djibouti
Ny Kaledonien
Holland
Indonesien
Dominikanske Republik
Egypten
Palau
Hviderusland
Irak
El Salvador
Elfenbenskysten
Papua Ny Guinea
Irland
Iran
Grenada
Eritrea
Pitcairn-øerne
Island
Israel
Grønland
Eswatini
Samoa
Isle of Man
Japan
Guadeloupe
Etiopien
Solomon-øerne
Italien
Jordan
Guatemala
Gabon
Timor-Leste
Jan Mayen
Juleøerne
Haiti
Gambia
Tokelau
Jersey
Kazakhstan
Honduras
Ghana
Tonga
Kroatien
Kina
Jamaica
Guinea
Tuvalu
Letland
Kuwait
Jomfruøerne
Guinea-Bissau
United States Minor Outlying Islands
Liechtenstein
Kyrgyzstan
Martinique
Kenya
Vanuatu
Litauen
Laos
Mexico
Lesotho
Wallis og Futuna
Luxembourg
Libanon
Montserrat
Liberia
Malta
Macau
Nicaragua
Libyen
Moldova
Malaysia
Panama
Madagascar
Monaco
Maldiverne
Puerto Rico
Malawi
Montenegro
Mongoliet
Saint Kitts og Nevis
Mali
Nordmakedonien
Myanmar (Burma)
Saint Lucia
Marokko
Norge
Nepal
Saint Pierre og Miquelon
Mauritania
Østrig
Nordkorea
Saint Vincent og Grenadinerne
Mauritius
Polen
Oman
Saint-Barthélemy
Mayotte
Portugal
Pakistan
Saint-Martin
Mozambique
Rumænien
Palæstina
Sint Maarten
Namibia
Rusland
Qatar
Trinidad og Tobago
Niger
San Marino
Saudiarabien
Turks- og Caicosøerne
Nigeria
Schweiz
Singapore
USA
Reunion
Serbien
Sri Lanka
Rwanda
Slovakiet
Sydkorea
Sankt Helena
Slovenien
Syrien
São Tomé og Príncipe
Spanien
Taiwan
Senegal
Storbritannien
Tajikistan
Seychellerne
Sverige
Thailand
Sierra Leone
Tjekkiet
Turkmenistan
Somalia
Tyskland
Tyrkiet
Sudan
Ukraine
Uzbekistan
Sydafrika
Ungarn
Vietnam
Sydsudan
Vatikanstaten
Yemen
Tanzania
Togo
Tunesien
Uganda
Vestsahara
Zambia
Zimbabwe