Unitized Curtain Wall UCW 72 - CC
Unitized Curtain Wall UCW 72 - CC
Unitized Curtain Wall UCW 72 - CC
Unitized Curtain Wall UCW 72 - CC

    Unitized Curtain Wall UCW 72 - CC

    UCW 72 CC is an unitary wall curtain system. UCW 72 CC is a system in which glazing is fixed by using glazing beads. Visible width of the modules is 72 mm.

    The system is a part of the modular concept, with the production carried out within factory and with the units that allow for easy installation. The system can offer high-quality production in both workshop and construction site and reduces costs in construction site phase. With the continuous capped appearance and a wide range of color and coating options, UCW 72 CC offers customized, elegant solutions.

    Thanks to the double groove water impermeability method, it can offer high level of water impermeability performance, away from the sensitivity of making installation at the construction site. UCW 72 CC also provides high thermal insulation performance with its various thermal barrier options.

    Specifikation
      • High water insulation
      • High thermal insulation
      • Visible width of the modules is 72 mm
      • Successfully completed performance tests,
      • UCW72 also provides high heat performance with its various barrier options
      • Thanks to the double groove water impermeability method, it can offer high level of water impermeability performance
      • Production of QUALANOD and QUALICOAT certified profiles in all RAL colors and anodized options
      • Water Tightness:  R7
      • Resistance to Wind:  2850 Pa
      • Thermal Transmittance Coefficient:   Uw: 1,6 W/m2K/Ug: 1,3 W/m2K
      • Air permeability:   A4


    Teknisk specifikation
    • Unik ref.interal_CW_UCW72
    • ProduktfamilieCurtain Wall Systems
    • ProduktgruppeUCW72
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-12-17
    • Udgavenummer1
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtGlas
    • Designet iTyrkiet
    • Fremstillet iTyrkiet
    Klassifikation
    • BIMobject-kategoriVægge - Curtain Walls
    • IFC-klassifikationGardinvæg
    • ETIM-kodeEG019710
    • ETIM-navnProfiles
    • Uniclass 2015-kodePr_20_76_51_02
    • Uniclass 2015-beskrivelseAluminium curtain wall frame sections
    • CSI MasterFormat 2014-kode08 44 13
    • CSI MasterFormat 2014-titelGlazed Aluminum Curtain Walls
    • OmniClass-nummer23-13 33 27 11
    • OmniClass-betegnelseCurtain Walls