Window single UPVC-ALU Internorm KF410 1
Window single UPVC-ALU Internorm KF410 1
Window single UPVC-ALU Internorm KF410 1
Window single UPVC-ALU Internorm KF410 1
Window single UPVC-ALU Internorm KF410 1
    Internorm

    Window single UPVC-ALU Internorm KF410 1

    4.4 ud af 5 stjerner4.4(8 anmeldelser)

    Whether in classic plastic white or with weather-resistant aluminium cladding, the KF 410 is always the right choice. The square design of the frame and sash is matched to the construction of the home pure design style. Thanks to the new I-tec Insulation technology, the frame is completely insulated and the thermal insulation is significantly improved. I-tec Ventilation can also be integrated into this window. This innovative ventilation system ensures sufficient fresh air and a perfect room climate 24 hours a day.


    Thermal insulation in W/(m²K)
    Uw to 0.62

    Sound insulation in dB
    up to 34 - 47

    Security
    up to RC1N, RC2

    Locking
    concealed

    Specifikation
    • Dimensions (in mm)
      Frame construction depth
      90
      Sightline frame/sash
      113
      Sightline flying mullion (2 sashes)
      133
      Sightline mullion (2 sashes)
      187

    Teknisk specifikation
    • Unik ref.Internorm_window_KF410_modell-1_modell-30
    • ProduktfamilieUPVC-ALU Internorm
    • ProduktgruppeKF410
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2016-12-15
    • Udgavenummer2
    Relateret
    • Materiale primærtPVC
    • Materiale sekundærtAluminium
    • Designet iØstrig
    • Fremstillet iØstrig
    Klassifikation
    • BIMobject-kategoriVinduer - Single Hung Windows
    • IFC-klassifikationVindue
    • UNSPSC-navnWindows
    • UNSPSC-kode301716
    • Uniclass 2015-kodeSs_25_30_95
    • Uniclass 2015-beskrivelseWindow systems
    • CSI MasterFormat 2014-kode08 53 00
    • CSI MasterFormat 2014-titelPlastic Windows
    • OmniClass-nummer23-17 13 17
    • OmniClass-betegnelsePlastic Windows
    • CSI UniFormat II-kodeB2020
    • CSI UniFormat II-titelExterior Windows