106

106

"Basic light box". A simple decision when the budget is tight. The 106/216 product range is a functional and accessible range, which is suitable when you are looking for something basic with an optimal ratio of price, uniformity and light output. It’s an affordable alternative to the classic light box. It can be installed in a few minutes and is available in many shapes and mounting options.
Specifikation
  • Installation: recessed (106). Light source: high-flux PCB LED modules, mid-power SMD LED, CRI > 80, MacAdam ≤ 3, 50.000h L80 B10. Optic: opal PMMA diffuser (OP), prismatic PMMA optic (PR). Body: steel sheet, powder coated. Control gear: integrated highly-efficient driver with fixed output (FO) or dimmable (DALI-TD). Emergency: emergency kit version with autonomy 1h or 3h. IP protection: 43, 44 (106). Accessories (order separately): mounting kit for false ceiling installation.
Teknisk specifikation
  • Unik ref.106
  • ProduktfamilieGeneral
  • ProduktgruppeGeneral
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2018-03-23
  • Udgavenummer1
Relateret
  • Materiale primærtPulverbelagt stål
  • Materiale sekundærtPolycarbonat
  • Designet iSlovenien
  • Fremstillet iSlovenien
Klassifikation
  • BIMobject-kategoriBelysning - Loftsmonteret
  • IFC-klassifikationBelysningsarmatur
  • ETIM-kodeEG000030
  • ETIM-navnAccessories for lighting
  • UNSPSC-navnLighting Fixtures and Accessories
  • UNSPSC-kode3911
  • Uniclass 2015-kodeEF_70_80
  • Uniclass 2015-beskrivelseLighting
  • CSI MasterFormat 2014-kode26 51 00
  • CSI MasterFormat 2014-titelInterior Lighting
  • OmniClass-nummer23-35 00 00
  • OmniClass-betegnelseElectrical and Lighting Specific Products and Equipment
  • CSI UniFormat II-kodeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring

Tilgængelighed i region

Europa Asien Afrika Sydamerika Oceanien
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
Tilsvarende produkter